Menu
Search
Menu
Single Receptacle Openings, One Gang, Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Standard
Type: Single
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Dimensions
Diameter (US): 1.5938" Hole
Weight: 0.06241
Technical Information
Material: Aluminum
Capacity: 1-gang
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit