Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Plug and Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: Accessories
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39111803
UR: No
Dimensions
Length (US): 1.5"
Width (US): 1.13"
Technical Information
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources