Menu
Search
Menu
15A, 125V Rubber Dust-Tight Connector, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Number Of Poles: 2
Number Of Wires: 3
Special Features: Rubber, Dust-Tight
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: c22.2 No. 42M
CSA Standard: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121402
UR: No
Dimensions
Depth (US): 2.99"
Diameter (US): 1.58"
Height (US): 1.66"
Length (US): 3.10"
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15
Volts: 125
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
You Might Like
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
CR6200
(0 Reviews)
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
CR6300
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;