text.skipToContent text.skipToNavigation

15A/10A, 125V/250V Watertight Straight Blade Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Compression-type cord grip provides watertight seal and 205 lb. pull out strength.
  • Multiple ring seals between plug and connector ensures protection from water and contaminants.
  • Quick-drive assembly screws allow for fast installation to save time and money.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Application Sector Commercial
Standard CSA Listed, FSUL, UL Listed
Dimensions
Product Height US 1.85 in
Product Length US 4.03 in
Technical Information
Phase Single
Connection Cable
Number of Wires 3
Amperage 10 A
Number of Poles 3-Way
Wire Size 18 - 12 AWG
Voltage 125.0 V
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;