NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Power Outlets
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 1.9"
Height (US): 3.75"
Width (US): 2.5"
Technical Information
Amps: 50A
Mounting: Flush Mount
Volts (AC): 125/250
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

#3890CC6- can I use this outlet on my existing three wire of black, white, and ground?

Asked by: Ozob
The 3890 outlet is for 50 amps 125/250 volts. It requires two hots and a neutral. It does not have a ground connection so it will not work with the wiring combination that you mentioned.
Answered by: Legrand Techincal Support
Date published: 2019-01-11

what is the right wall SS and plastic plate for this device?

Asked by: ace1225
Good Morning, The SS plate is SS724 and the Nylon plate is TP724* (* is for where the color designation goes). Hope this helps!
Answered by: Tech Support
Date published: 2018-06-28
  • y_2019, m_4, d_17, h_23CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_3890, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;