Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Power Outlets
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 2.41"
Height (US): 5.65"
Width (US): 2.8"
Technical Information
Amps: 30A
Mounting: Surface Mount
Volts (AC): 125/250
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What screw does this plug cover need

Asked by: Clark
Thank you for your question regarding Pass & Seymour Power Outlet(Model # 3884). The mounting screw that is included for the cover is 8/32 X 1.75" Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-06-27
  • y_2019, m_5, d_21, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3884, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 96ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;