15A 125V Commercial Spec-Grade Duplex Receptacle, Side Wire, Ivory
CR15I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial Spec Grade Duplex Receptacle, Side Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Accepts #14 - #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V |
Resources
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you use this on a 20 amp circht
Yes, the CR15W is rated for 20A Feed- through capability.
Date published: 2019-01-21
Bazaarvoice SAP Hybris Integration Version 2.8.1