text.skipToContent text.skipToNavigation

15A, 125V Half-Controlled Plug Load Controllable Receptacle, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with 2014 NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be wired to any number of system-based or stand-alone plug load control solutions.
  • Factory-broken split-circuit tab allows for 50% plug load control to be achieved in one duplex receptacle.
  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin Mexico
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does Pass and Seymour offer a 20 amp half controlled GFCI receptacle or only dual controlled?

Asked by: Beau
Only a dual controlled version of the device is currently offered.
Answered by: Wiremold Tech Support
Date published: 2024-02-28

Is this receptacle made in a Tamper Resistant (TR) model. I need several hundred of the half-switched receptacles for some high-rise residential and hotel projects, but they must be TR.

Asked by: Anonymous
Yes, the tamper resistant model number is TR5262CHW: https://www.legrand.us/wiring-devices/outlets-and-receptacles/commercial-receptacles/hard-use-spec-grade-plug-load-controllable-receptacle-15a-125v-white/p/tr5262chw?text=tr5262chw
Answered by: Legrand Technical Support
Date published: 2022-08-03
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_5262CHLA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT