text.skipToContent text.skipToNavigation

15A, 125V Heavy Duty Spec Grade Plug Load Timer Receptacle, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

New requirements for reducing energy consumption in commercial buildings are here. With devices that are so easy to understand, install and use, our full line of Pass and Seymour Plug Load Controllable solutions will take a load off your mind and a load off your customers electric bills.
Color Light Almond
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Application Sector Commercial
Standard RoHS, CSA Listed, CulUS, UL Listed, FSUL
Dimensions
Product Width US 1.73 in
Product Depth US 1.25 in
Product Height US 2.68 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Phase Single
Connection Screw terminals
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V
Environmental Conditions UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

When is going to be available? I am trying to buy them since Dec 2023. I need 6 pieces.

Asked by: Italo Solari
Thank you for your inquiry. Please contact Pass & Seymour Customer Support (844-957-3783) for further assistance with Pricing & Availability request. Pass & Seymour Customer Support 844-957-3783 - Mon - Fri: 8am - 6pm EST (excluding holidays)
Answered by: Justin
Date published: 2024-02-27

What happens if power goes off. Will the timer have to be reprogrammed once power is restored?

Asked by: Mike
The timer has a 48hr memory hold so as long as the power is restored within that time frame, you will not lose your programming.
Answered by: Legrand Technical Support
Date published: 2020-12-07
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PLT26251LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT