15A, 125V Heavy Duty Spec Grade Plug Load Timer Receptacle, White
PLT26251W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
New requirements for reducing energy consumption in commercial buildings are here. With devices that are so easy to understand, install and use, our full line of Pass and Seymour Plug Load Controllable solutions will take a load off your mind and a load off your customers electric bills.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | RoHS, CSA Listed, CulUS, UL Listed, FSUL |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 2.68 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Phase | Single | ||
Connection | Screw terminals | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When is going to be available? I am trying to buy them since Dec 2023. I need 6 pieces.
Thank you for your inquiry. Please contact Pass & Seymour Customer Support (844-957-3783) for further assistance with Pricing & Availability request.
Pass & Seymour Customer Support
844-957-3783 - Mon - Fri: 8am - 6pm EST (excluding holidays)
Date published: 2024-02-27
What happens if power goes off. Will the timer have to be reprogrammed once power is restored?
The timer has a 48hr memory hold so as long as the power is restored within that time frame, you will not lose your programming.
Date published: 2020-12-07
Bazaarvoice SAP Hybris Integration Version 2.8.1