Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Construction Spec Grade Receptacles, with 6" Leads, 15A, 125V, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Type: Receptacles
Special Features: with 6" leads
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: Yes
UL Listing No: No
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 0.78"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 15A
Volts: 125V
Volts (AC): 125
Capacity: Duplex
Grade Type: Construction
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA