text.skipToContent text.skipToNavigation

PlugTail® 20A 125V Commercial Spec-Grade USB Type A/C Outlet, Black

PTTR20ACUSBBK Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Commercial Specification Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides ample power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters. PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
  • Plated steel wrap strap design for maximum durability and corrosion resistance.
  • Triple-wipe, brass line contacts for 20A commercial applications
  • Multiple color options available
  • Zinc-plated steel for corrosion resistance
  • 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
  • Stainless steel auto-ground clips assure positive ground
  • Available in 15 & 20A, Specification Grade and Hospital Grade configurations
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Commercial, Indoor, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.45 in
Product Height US 2.677 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do the PlugTail outlets / usb outlets come with the connector or ar those purchased seperately

Asked by: TomK
The connector is purchased separately.
Answered by: Legrand Techincal Support
Date published: 2020-01-06
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PTTR20ACUSBBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT