15A 125V Construction Spec-Grade Tamper-Resistant Duplex Receptacle, Back and Side Wire, Brown
TR5262
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Hard Use Spec Grade Receptacle, Back and Side Wire, 15A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertion of foreign objects.
- AC receptacles available in 15 and 20A, 125V.
- Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
- Backed-out tri-drive brass terminal screws for faster installation.
- Internal screw-pressure-plate back and side wire capability.
- Two back wire holes for additional wiring flexibility.
- .032 inch thick brass triple-wipe power contacts.
- Two drive screws anchor steel strap to back body and face where abrupt removal torque is greatest.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor, Tamper-Resistant | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | 3 | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1