text.skipToContent text.skipToNavigation

Heavy Duty Decorator Spec Grade 20A Plug Load Controllable Receptacle, Black

TR26362CDBK Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This durable, dependable Plug Load receptacle is designed to help you meet ASHRAE energy standards. The controlled marking printed on the tough nylon face is both NEMA-approved and compliant with the National Electrical Code�.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Permanent controlled receptacle markings using abrasion resistant ink.
  • Controlled receptacle marking is NEMA-approved and compliant with 2014 NEC: , CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
  • Can be wired to any number ofstand-alone or system-based plug load control solutions.
  • CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
  • Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
  • Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly.
  • Auto-ground eliminates the necessity to terminate grounding conductor in device.
  • Dual mechanical shutter system to help prevent insertion of foreign objects (in Tamper-Resistant models).
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;