Heavy Duty Decorator Spec Grade 20A Plug Load Controllable Receptacle, Gray
TR26362CDGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
This durable, dependable Plug Load receptacle is designed to help you meet ASHRAE energy standards. The controlled marking printed on the tough nylon face is both NEMA-approved and compliant with the National Electrical Code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Permanent controlled receptacle markings using abrasion resistant ink.
- Controlled receptacle marking is NEMA-approved and compliant with 2014 NEC: , CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Can be wired to any number ofstand-alone or system-based plug load control solutions.
- CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
- Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Corrosion-resistant, plated steel strap locked into face and back body to resist pulling away from face/body assembly.
- Auto-ground eliminates the necessity to terminate grounding conductor in device.
- Dual mechanical shutter system to help prevent insertion of foreign objects (in Tamper-Resistant models).
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1