text.skipToContent text.skipToNavigation

20A 125V Heavy Duty Spec-Grade Isolated Ground Duplex Receptacle, Back and Side Wire, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolated Ground Heavy-Duty Spec Grade Duplex Receptacle Back and Side Wire 20A 125V
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IG symbol and Isolated Ground markings for easy identification and circuit delineation.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • High-impact resistant nylon face resists impacts and scrapes.
  • Corrosion-resistant plated steel strap.
  • Patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor
Application Sector Commercial
Standard UL498, CSA C22.2 No. 42
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.922 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;