text.skipToContent text.skipToNavigation

Isolated Ground Heavy Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolated Ground Heavy-Duty Spec Grade Duplex Receptacle Back and Side-Wire 20A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IG symbol and Isolated Ground markings for easy identification and circuit delineation.
  • Triple-wipe brass contacts ensure lasting, positive contact with plug blades.
  • High-impact resistant nylon face resists impacts and scrapes.
  • Corrosion-resistant plated steel strap.
  • Patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
  • Side and internal screw-pressure-plate back wire capability with #14 - #10 AWG copper or copper-clad, solid or stranded wire.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Orange
Country Of Origin Mexico
Application Sector Commercial
Standard UL498, CSA C22.2 No. 42
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 250.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;