Discontinued - Fed Spec Grade USB Chargers w/ Tamper-Resistant 20A Receptacle, Brown
TR5361USB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TR5362USB
Designed for commercial markets with strength and durability in mind, this combination USB charger receptacle features 2.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2.1 A USB type A receptacle charges faster than other USB receptacles eliminates the need for bulky AC adapters.
- Compact Design Tamper-Resistant receptacle and two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Back and side wire terminals accommodates #14 AWG - #10 AWG stranded and solid wire.
- Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code: Tamper-Resistant requirements.
- Stainless steel auto-ground clip assures positive ground.
- Zink-plated ground terminal screw
- For covering patents, see www.legrand.us/patents.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TR5362USB | ||
Color | Brown | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | CSA Listed, ETL Lsted, FSUL, UL Listed, RoHS |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Is Tamper-Resistant | Yes | ||
Phase | Single | ||
Connection | Side & Back Wired | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Product Environmental Profile
Installation Instructions
BIM Models
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
TR5361USB-LA, 20 amp outlet with 2 USB charging inputs Can this outlet be second in a series on a single circuit or does it have to be the last on a series?
Yes, it can be installed anywhere in the single circuit.
Date published: 2020-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1