Discontinued - Fed Spec Grade USB Chargers w/ Tamper-Resistant 20A Receptacle, Black
TR5361USBBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2.1 A USB type A receptacle charges faster than other USB receptacles eliminates the need for bulky AC adapters.
- Compact Design Tamper-Resistant receptacle and two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Back and side wire terminals accommodates #14 AWG - #10 AWG stranded and solid wire.
- Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code: Tamper-Resistant requirements.
- Stainless steel auto-ground clip assures positive ground.
- Zink-plated ground terminal screw
- For covering patents, see www.legrand.us/patents.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TR5362USBBK | ||
Color | Black | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | CSA Listed, ETL Lsted, FSUL, UL Listed, RoHS |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Is Tamper-Resistant | Yes | ||
Phase | Single | ||
Connection | Side & Back Wired | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Product Environmental Profile
Installation Instructions
BIM Models
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
TR5361USB-LA, 20 amp outlet with 2 USB charging inputs Can this outlet be second in a series on a single circuit or does it have to be the last on a series?
Yes, it can be installed anywhere in the single circuit.
Date published: 2020-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1