3.1A Spec Grade USB Outlet, Type A/C, 15A, Tamper-Resistant, Brown
TR15USBAC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Tamper-Resistant 15A Duplex Convenience Receptacles with two 3.1A USB charging ports Type A and C
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children: patented shutter system helps prevent improper insertion of foreign objects
- Meets National Electrical Code® Tamper-Resistant requirement
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
- It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- High-impact-resistant thermoplastic construction with tri-drive terminal screws
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007181432 |
Dimensions
| Product Depth US | 1.425 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Instruction Sheet
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



