text.skipToContent text.skipToNavigation

PlugTail® 20A 125V Hospital-Grade USB Type A/C Outlet, Red

PTTR20HACUSBRED Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Hospital Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides Ale power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters. PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
  • Extra heavy-duty 0.050'' thick brass mounting strap for superior performance and durability.
  • Triple-wipe, brass line contacts for 20A commercial applications
  • Multiple color options available
  • Zinc-plated steel for corrosion resistance
  • 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
  • Stainless steel auto-ground clips assure positive ground
  • Available in 15 & 20A, Specification Grade and Hospital Grade configurations

Specifications

General Info
Product Line Pass & Seymour
Color Red
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Commercial, Indoor, USB-Charging
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.45 in
Product Height US 2.677 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have any info on the depth of this device with the connector installed? Currently having issues with the depth of a competitors similar style device. Will not fit in the box. It is also hosp grade, Type A/C, 20A snap-in style.

Asked by: JB
It's approximately 2.03"...see attached image. I hope this helps,
Answered by: Legrand Technical Support
Date published: 2022-09-22

Which of the Legrand Adorne wall plates is compatible with this unit?

Asked by: Jeanna
The adorne wallplates are only compatible with adorne devices. The PTTR20HACUSBW will work with any standard size decorator style wallplate.
Answered by: Legrand Technical Support
Date published: 2019-11-18
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PTTR20HACUSBRED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT