text.skipToContent text.skipToNavigation

20A 125V Hospital-Grade Tamper-Resistant USB Type A/A Outlet, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for the healthcare market and capable of withstanding heavy use due to its UL Hospital Grade certification. Features include an improved overall 3.1A USB charging capability, auto-ground clips, zinc-plated ground terminal screw, as well as triple-wipe brass contacts for lasting retention. The screw-pressure-plate back wiring makes installation fast and easy. Also available in black, green, gray, ivory, light almond, nickel, red and white. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices
  • AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
  • Multiple color options available.
  • Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
  • Stainless steel auto-ground clips assure positive ground.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging
Outlet Type Commercial, Indoor, Tamper-Resistant, USB-Charging
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.392 in
Product Height US 2.677 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;