Discontinued - 20A TR HG DUP REC W/3.1A USB **
TR8300HUSBNI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A Tamper-Resistant HG 3.1A USB Charging Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
USB Amperage | 3.1 A | ||
USB Power Output | 15 W |
Resources
Installation Instructions
Product Environmental Profile
White Papers & Tech Bulletins
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1