text.skipToContent text.skipToNavigation

PlugTail® 20A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large brass contacts snugly terminate on device blade terminals.
  • Wire Size: #12 AWG THHN

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.5 in
Product Depth US 0.625 in
Product Height US 3.281 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many outlet do to 15 amp breaker

Asked by: Harvey Fields
Hello, Please contact our Pass & Seymour Technical Support Team for further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-31
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PT8300HGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT