PlugTail® 20A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, White
PT8300HW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle
PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor | ||
Application Sector | Commercial | ||
Standard | CSA Lsied, CUL, FSUL, UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 0.625 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 12 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many outlet do to 15 amp breaker
Hello,
Please contact our Pass & Seymour Technical Support Team for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-31
Bazaarvoice SAP Hybris Integration Version 2.8.1