News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
New Construction Slides
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Deep
Type: New construction, Slides
Duty: Heavy Duty
Listing Agencies/Third Party Certifications
RoHS: Yes
cURus: No
UN SPSC: 39121308
Dimensions
Depth (US): 2.0"
Volume: 21 cu.in.
Technical Information
Material: Steel
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;