text.skipToContent text.skipToNavigation

15A 125V Extra Heavy Duty Spec-Grade Surge Protective Duplex Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surge Protective Extra Heavy-Duty Duplex Receptacle offers increased transient protection, reliability and protection notification (with Audible Alarm and LED Indicator). Back and Side Wire, 15A, 125V.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
  • Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
  • Impact-resistant thermoplastic exterior resists impacts and scrapes.
  • Triple-wipe, copper-alloy contacts for superior, more dependable connection.
  • Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Application Sector Commercial
Standard cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse).
Dimensions
Product Width US 1.7 in
Product Depth US 0.875 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Connection Back and side wire
Class IG
Amperage 15 A
Voltage 125.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these receptacles Horsepower rated? Want to use it for garage door openers.

Asked by: Ron43
No, these devices don't carry a HP rating.
Answered by: Wiremold Tech Support
Date published: 2023-08-29

Receptacle worked for a couple hours and then stopped. The outlet that it is fed from is fine. Why doesn’t it work and can it be reset?

Asked by: Mark Hichberg
Hello Mark, that is very uncommon. There are a number of reasons that the device could have stopped working. Please contact Technical Support so we can troubleshoot with you. (844-957-3783)
Answered by: Wiremold Tech Support
Date published: 2023-07-06

Will this unit protect the brach circuit it is on or just what is plugged into this device

Asked by: Shaun
The surge protection is at the device only, and not downstream.
Answered by: Legrand Technical Support
Date published: 2020-03-26

What is the clamping voltage of the 5262WSP? Very important spec that is not mentioned anywhere.

Asked by: Michael
The clamping voltage for the 5262WSP is 500 volts in each of 3 modes...see attached for additional specifications.
Answered by: Legrand Technical Support
Date published: 2020-09-05

Can you daisy chain these (ie: 1 low on wall... & then wired from there to 1 up on wall behind TV), two of them connected together)?

Asked by: Kip2go
Thank you for your question regarding Extra Heavy-Duty Surge Protective Duplex Receptacle(model # 5262WSP). The Surge Protective receptacle do not have "feed-through" capability so they can not be wired in series.
Answered by: Legrand Technical Support
Date published: 2018-12-11
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_5262SP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT