20A 125V Extra Heavy Duty Spec-Grade Surge Protective Duplex Receptacle, Black
5362BKSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Surge Protective Extra Heavy-Duty Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Specification grade surge suppressor receptacle with audible alarm and LED indicator, ideal for heavy duty power applications. By Pass and Seymour. Back and Side Wire, 20A, 125V.
Application Sector
Residential/Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
- Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
- Impact-resistant thermoplastic exterior resists impacts and scrapes.
- Triple-wipe, copper-alloy contacts for superior, more dependable connection.
- Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, cULus, FSUL |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.225 in | ||
Product Height US | 2.8 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Connection | Side & Back Wire | ||
Class | IG | ||
Amperage | 20 A | ||
Type of Indicators | LED, Audible Alarm | ||
Voltage | 125 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these devices be placed downstream of a GFCI / AFCI as for specific appliances in a Kitchen?
Thank you for your inquiry. Please contact Pass & Seymour Technical Support (800-223-4185) for further assistance with your request
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2024-03-05
What is the clamping voltage of this Surge Protective Receptacle, 5362GRYSP?
This device has a clamping voltage rating of 500V.
Date published: 2024-02-06
Are the MOVs fireproof? What is the cut out response time?
The mov's in the surge receptacle are protected by overcurrent and over temperature fuses. Our device complies with UL1449, the Standard for Surge Protective Devices, which contains many tests on overheating the mov and making sure the receptacle itself does not fail as a hazard (flame, holes in the enclosure that can be accessed by an articulate probe, emission of flaming particles, or dielectric breakdown to ground). That being said, mov's themselves are not fireproof. For the overcurrent fuse, cut-out times vary depending on the current flowing in the fault condition. For the thermal fuse, cut-out time is predicated on the rate of rise of heat vs. time. As the rate of rise of heat cannot be predicted based on the mov failure condition cut-out time cannot be stated.
Date published: 2023-05-03
Installed two for a customer behind their wall hung TVs and they say that the receptacles are now beeping. Any idea?
The surge protective receptacle has an audible alarm that indicates the outlet has experienced an electrical surge. They also need to check the LED indicator. If it is flashing RED, the outlet needs to be replaced to provide protection again:
• Audible alarm able to be turned on/off.
• LED indication:
Steady green = protected
Flashing red = not protected
OFF = no power to unit
Date published: 2023-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1