text.skipToContent text.skipToNavigation

Commercial Specification Grade Switch, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial 3-Way Switch, Side-Wire, 15A 120/277V.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass alloy contact arm for reliable electrical performance.
  • One-piece steel strap with integral ground is plated for corrosion resistance.
  • High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
  • Heavy-duty toggle bumpers for smooth and quiet operation.
  • Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
  • Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
  • Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
  • Oversized silver alloy contacts for longer dependable switch life.
  • Tri-drive terminal and mounting screws.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Application Sector Commercial
Standard UL 20
Dimensions
Product Width US 1.25 in
Product Depth US 1.09 in
Product Height US 4.195 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Contact Rating 120/277vac, 15amp
Closed Contact Resistance Toggle
Amperage 15 A
Number of Poles 3-Way
Wattage 1 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;