Pilot Lighted Decorator Switch, White
2629W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Single Pilot Light, Side and Back Wire, Decorator Switch, 20A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Contact Rating | 120vac, 20amp | ||
Amperage | 20 A | ||
Wattage | 1 W | ||
Voltage | 120 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you provide a wiring diagram please (the one printed on the box is for a 3-way switch). Where does the pre-installed white wire connect to?
Hello Elmo,
I'd be happy to send you a wiring diagram for the device. Please contact our Technical Support team at 844-957-3783 to provide your email address. Thank you!
Date published: 2024-02-12
Is pilot light on when light is on or light is on in off position or all the time ???
The Pilot light device should be on when the connected load is on.
Date published: 2023-11-04
Hello Sir/madam, Im in Port St.Lucie FL. I would like to buy a few 2629W, 2625W, and 2626W. I dont believe I can buy these online from Legrand. Where can I purchase these switches? Along with a few lighted receptacles.
You can purchase them from any Legrand Retailer/Distributor and you can find them in your area using the link below:
https://www.legrand.us/where-to-buy/shop-local/
They can order them for you if they do not carry them in stock.
Date published: 2022-01-21
Does this switch need a neutral wire connection for pilot to work?
Yes, Pilot Lighted switches will require a Neutral wire.
Date published: 2022-03-22
Bazaarvoice SAP Hybris Integration Version 2.8.1