Triple-Pole, Three Phase Switch (7843), Canada Only Motor Disconnect. 40 amps, 600Vs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | Mexico | ||
Standard | CSA Listed, UL Listed |
Dimensions
Product Width US | 1.825 in | ||
Product Depth US | 1.753 in | ||
Product Height US | 3.67 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 50000 | ||
Actuator | Toggle | ||
Connection | Side & Back Wired | ||
Amperage | 40 A | ||
Voltage | 600.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Please ask one of your engineers if the 7843MD switch is of the "Break-before-Make" style or the or Make-before-Break" style.
Hello Barry,
The 7843MD switch is of the "Break-before-make" configuration.
Best Regards,
Technical Support
Date published: 2022-12-07
Bazaarvoice SAP Hybris Integration Version 2.8.1