PlugTail® Switch Right Angle Connector 3-Wire, 6-in Solid THHN12 for 277V Applications
PTS6SOL3277
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Switch Right Angle Connector 3-Wire, 6-inch Solid THHN12 for 277V Applications
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All PlugTail: Connectors are available in any wire length up to 25 inches
- Large crimped and welded brass contacts
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing. Audible snapping latch assures connection, allows release.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1