text.skipToContent text.skipToNavigation

Discontinued - Digital Timer, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RT-100-LA, RT100LA

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Programmable countdown time switch.
  • Manual ON/OFF.
  • Digital countdown display.
  • Adjustable time delay from 5-55 minutes (five-minute increments) to 1-12 hours (15-minute increments).
  • Audible beep and visible light flash warnings before automatic-OFF.
  • Lighted switch for visibility in darkened rooms.
  • Works with most common lighting types.
  • cULus listed.
  • 5-year warranty.
  • Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RT-100-LA, RT100LA
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you offer a three-way digital timer?

Asked by: Bryan
The TS400 digital time switch can be used in a 3way when you use two of them. The cut sheet link is attached showing the 3 way wiring diagram. https://www.legrand.us/-/media/brands/wattstopper/resources/cut-sheet/ws-cutsheet-ts-400-digital-time-switch_15206.ashx
Answered by: Legrand Technical Support
Date published: 2020-03-03

If I manually turn the timer switch (therefore, the light) “on”, does that change the base on-off time in a 12-hour scenario. 

Asked by: Jack82
When you press the ON/OFF button, it activates the Delay timer. If you want to keep the switch ON for a time different from what is programmed, simply press and hold the ON/OFF button until the display shows the desired time. When you let go of the button the switch turns ON.
Answered by: Legrand Technical Support
Date published: 2019-10-23

Can it be used to automatically turn on off lights every night?

Asked by: Gus4
Thank you for your question regarding Radiant Digital Timer, White(Model # RT12W). The RT12W timer is strictly a countdown timer so it is not designed to turn your light on automatically. I would recommend the RT24W. It is our 24HR programmable timer that you can set to turn your lights ON and OFF nightly. https://www.legrand.us/search.aspx?q=rt24w Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-10-12
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RT12LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT