Toggle Switch Openings, One Gang, Aluminum
SA1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate Single-Gang Toggle Aluminum
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum: .040''' thick.
- Lustrous satin finish.
- Lacquered to prevent corrosion.
- Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Toggle | ||
Thickness | 0.04 in | ||
Number of Gangs | 1 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1