Toggle Switch Openings, Four Gang, Gray
TPJ4GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster Wall Plate Jumbo 4 Gang 4 Toggle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 8.75 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 5.0625 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 143222 | ||
cULus Listed | Yes |
Technical Information
Cutout | Toggle | ||
Thickness | 0.07 in | ||
Number of Gangs | 4 | ||
Mounting Type | Exposed Screws |
Resources
Product Environmental Profile
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the dimensions of the double (switch + toggle or 2 switch) plates? It’s interesting that the specification listed for size is “jumbo”. Sorry but not helpful, nor an actual specification.
The dimensions for this 4 gang Toggle Switch wallplate(Model # TPJ4GRY) are 8.75" X 5.0625".
Date published: 2023-07-24
Bazaarvoice SAP Hybris Integration Version 2.8.1