Discontinued - Midget Connector, Black
ML1133
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Midget Lock Connector 2p2watt 15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 1.23 in | ||
Product Length US | 1.81 in |
Technical Information
Phase | Single | ||
Number of Wires | 2 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 14 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1