text.skipToContent text.skipToNavigation

TurnLok® 60A Power Interrupting Flanged Die-Cast Outlet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TurnLok® Die-Cast Locking Device

Power Interrupting - 4 Pole, 5 Wire 60A, 600VAC

 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Conforms to NEMA WD-1 and WD-6
  • 4 Pole, 5 Wire 60A, 600V

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Dimensions
Product Width US 3.344 in
Product Depth US 3.813 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  7087
Technical Information
Phase 3
Number of Wires 5
Amperage 60 A
Voltage 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;