text.skipToContent text.skipToNavigation

Power Interrupting Device Accessory Nylon Cover and Gasket

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Power Interrupting Device Accessory - Nylon Cover and Gasket Receptacle Cover Nylon, 3-Pole, 4-Wire, 30A 600V, 20A 250VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Industrial
Standard UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  PENDING
Technical Information
Phase 3
Number of Wires 4
Amperage 30 A
Number of Poles 3-Way
Voltage 250 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;