Discontinued - Power Interrupting Device Accessory Red Nylon Cover and Gasket, Red
20446N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Receptacle Cover Nylon 3-Pole 4-Wire 30A/480VAC Power Interrupting - for 20443N
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | PENDING |
Technical Information
Phase | 3 | ||
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Voltage | 480.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1