text.skipToContent text.skipToNavigation

Watertight NEMA 4X/6P Locking Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Watertight Connector, 30amp 125volt, NEMA Configuration L5-30, multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, and IP67 rated.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat , and weather.
  • Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
  • Multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
  • Devices resist high-pressure hose down of 1,500 psi.
  • Color coded sealing bushings provided for large range of cord diameters
  • Large ribs on body for a superior grip when mating.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Standard UL Listed, CSA Listed
Dimensions
Product Width US 2.35 in
Product Length US 4.75 in
Technical Information
Phase Single
Number of Wires 3
Amperage 30 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;