One-Gang Narrow Wall Plate with Duplex Receptacle Cutout, 302/304 Stainless Steel
SSN85
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Gang Duplex Receptacle wall plate. Smooth 302/304 stainless steel. 2 ft wide 4 1/2-inch high.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | CSA |
Dimensions
Product Width US | 2.0 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Cutout | Receptacle | ||
Thickness | 0.032 in |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1