NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI & USB HDBaseT over Cat5
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Color Cable Jacket: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: Female
Connector Type End Two: Female
Extension Distance
• 3840 x 2160 @60Hz, up to 100m using Solid Conductor Shielded Cat6
• 3840 x 2160 @30Hz, up to 90m using Solid Conductor Shielded Cat5e
• 1920 x 1080 @60Hz, up to 100m using Solid Conductor Shielded Cat5e

Video Interface
• HDMI Compliance: 1.4 and 2.0
• EDID: Pixel clock higher than 340MHZ Glueless interface to TMDS, DDC, CEC, and HDCP 2.2 HDMI signals
• Uncompressed Video: 4K, 30Hz, 24bpp with 4:4:4 color sampling / 4K, 60Hz 24bpp with 4:2:0 color sampling

Audio Interface
• Supported Audio Formats: All major digital audio formats including Dolby Digital, Dolby TrueHD, DTS, DTS HD-Master Audio, Dolby Pro Logic 7.1 & 9.1, Standard SPDIF, I²S

Control Interface
• USB: USB 2.0 and 1.1
• Extender Control: IR, UART, MSIO-6 fast serial channels

Chip Set
• Transmitter Chip Set: Valens Colligio VS2310TX
• Receiver Chip Set: Valens Colligio VS2310RX
• 5-Play Feature Support: All 5-Play features including audio, video, control, ethernet, and power over a single cable up to 328ft (100m)

Electrical Specifications
• Data Through Put: 8Gbps HDBaseT traffic rate at 100 meters
• Electrical Input: 100~240V AC, 50~60Hz; 1.2A
• Electrical Output: 48V DC; 1.05A
• Power Consumption: Low power mode - 270mW (RX), 220mW (TX) / Max power consumption - 5.0W (RX), 3.5W (TX)
• Power Adapter Dimensions (HxWxD): 121 x 52 x 33mm
• Power Adapter Cable: 1530mm ± 15mm
• Pin Outer Diameter: 5.5mm
• Pin Inner Diameter: 1.7mm
• Center Pin Polarity: Positive

Physical Specifications
• Transmitter Dimensions (HxWxD): 28x 98 x 102mm
• Receiver Dimensions (HxWxD): 28 x 98 x 102mm
• Operating Temperature: 0°C to 40°C; 0 to 80% RH (Non-Condensing)
• Storage Temperature: -10°C to 60°C; 0 to 80% RH (Non-Condensing)
• Certifications: CE, RoHS2, FCC, VCCI