NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3ft Value Series[TM] One 3.5mm Stereo Male To Two RCA Stereo Male Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: Audio Adapters and Couplers
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 4.5"
Width (US): 1.875"
Weight: 0.078 lb
Cord Information
Cord Length US: 3'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime