NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
12ft Value Series[TM] One 3.5mm Stereo Male To Two RCA Stereo Male Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: Audio Adapters and Couplers
Component Type: Adapter Cables
Dimensions
Height (US): 1"
Length (US): 4.75"
Width (US): 2.5"
Weight: 0.212 lb
Cord Information
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime