Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3.5mm Extension Stereo Audio Isolation Transformer (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Audio Isolation Transformers
Component Type: Isolation Transformers
Dimensions
Height (US): 1"
Length (US): 4.5"
Width (US): 3.25"
Weight: 0.104 lbs
Cord Information
Connector Type End One: RCA Male
Connector Type End Two: 3.5mm Stereo Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: Lifetime