NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TOSLINK[R] Extension Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Digital Audio Adapters and Couplers
Component Type: Couplers
Dimensions
Height (US): 0.5"
Length (US): 0.75"
Width (US): 0.5"
Weight: 0.01 lbs
Cord Information
Connector Type End One: Toslink Female
Connector Type End Two: Toslink Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime