NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Velocity[TM] Right Angle TOSLINK[R] Port Saver Adapter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: Audio Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.25"
Length (US): 1.25"
Width (US): 1.25"
Weight: 0.022 lbs
Cord Information
Connector Type End One: Toslink Male
Connector Type End Two: Toslink Male
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: Lifetime