Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Optical to Coaxial Digital Audio Converter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Audio Converters
Component Type: Adapters
Dimensions
Height (US): 1.75"
Length (US): 9"
Width (US): 3.5"
Weight: 0.51 lb
Cord Information
Connector Type End One: Toslink Female
Connector Type End Two: RCA Digital Audio Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: 1 Year