NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6in Value Series[TM] One RCA Female to Two RCA Male Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: Audio Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.1"
Length (US): 4.5"
Width (US): 1.5"
Weight: 0.05 lb
Cord Information
Connector Type End One: RCA Mono Audio Female
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 6"
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime