Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6in Velocity[TM] One RCA Mono Male to Two RCA Stereo Female Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: Audio Adapters and Couplers
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 10"
Width (US): 1.5"
Weight: 0.08 lb
Cord Information
Connector Type End One: RCA Mono Audio Male
Connector Type End Two: RCA Stereo Audio Male
Cord Length US: 6"
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime